36.7.36 Additional Present State Register
Name: | APSR |
Offset: | 0x200 |
Reset: | 0x0000000F |
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
HDATLL[3:0] | |||||||||
Access | R | R | R | R | |||||
Reset | 1 | 1 | 1 | 1 |
Bits 3:0 – HDATLL[3:0] High Line Level
This status is used to check the DAT[7:4] line level to recover from errors, and for debugging.