4.9.7.3.1.2 T2CNT – Timer2 Counter Register
| Name: | T2CNT |
| Offset: | 0x073 |
| Reset: | 0x00 |
The counter
register (T2CNT) contains an 8-bit counter value. It can be read only when Timer2 is
disabled (T2ENA = 0). Because the timer can run on asynchronous clocks,
reading the register during operation may lead to corrupted
values.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T2CNT[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |