4.9.7.3.1.3 T2COR – Timer2 Compare Register

Name: T2COR
Offset: 0x074
Reset: 0x00

The compare register contains an 8-bit value that is continuously compared with the counter value (T2CNT). A match can be used to generate a compare interrupt, a counter reset or an output clock CLKT2. The compare register can be written while the timer is running. Potential compare match interrupts generated from glitches on the clock domain crossing are ignored for two AVR clock cycles.

Bit 76543210 
 T2COR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – T2COR[7:0] Timer2 Counter Compare Value