4.9.7.3.1.6 T2MR – Timer 2 Mode Register
| Name: | T2MR |
| Offset: | 0x075 |
| Reset: | 0x00 |
This register must only be modified while the timer is disabled (T2CR.T2ENA = 0). Modifying the bits during operation leads to unpredictable operation.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T2DC[1:0] | T2PS[3:0] | T2CS[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:6 – T2DC[1:0] Timer2 Duty Cycle
| T2DC1 | T2DC0 | Function of the Duty Cycle Generator | Additional Divider Effect |
|---|---|---|---|
0 | 0 | Bypassed (DCG0) | 1 |
0 | 1 | Duty cycle 1/1 (DCG1) | 2 |
1 | 0 | Duty cycle 1/2 (DCG2) | 3 |
1 | 1 | Duty cycle 1/3 (DCG3) | 4 |
Bits 5:2 – T2PS[3:0] Timer2 Prescaler Select
T2PS[3:0] ∈ {0..15}
Bits 1:0 – T2CS[1:0] Timer 2 Clock Select
| T2CS[1:0] | Input Clock (CL2) of Timer | |
|---|---|---|
0 | 0 | CLKSRC |
0 | 1 | CLKVDIV |
1 | 0 | CLKT |
1 | 1 | CLKXTO4 |