4.9.7.3.1.5 T2IMR – Timer2 Interrupt Mask Register

Name: T2IMR
Offset: 0x076
Reset: 0x00

Bit 76543210 
 T2CIMT2OIM 
Access RRRRRRR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 2 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 1 – T2CIM Timer2 Compare Interrupt Mask

If the T2CIM bit is written to ‘1’ and the I bit in SREG is set, the Timer2 compare match interrupt is enabled. The corresponding interrupt is executed if a compare match occurs, for example, when the T2COF bit is set in the Timer2 interrupt flag register (T2IFR).

Bit 0 – T2OIM Timer2 Overflow Interrupt Mask

If the T2OIM bit is written to ‘1’ and the I bit in SREG is set (‘1’), the Timer2 overflow interrupt is enabled. The corresponding interrupt is executed if an overflow in Timer2 occurs, i.e., when the T2OFF bit is set in the Timer2 Interrupt Flag Register (T2IFR).