1.3.2.6 Transceiver Interface Reconfiguration

The PolarFire transceiver interface configurator is set to 1.25 Gbps, 32-bit PCS-Fabric interface width. The following figure shows the PolarFire Transceiver Interface configurator settings and how to enable DRI.

Figure 1-8. PolarFire Transceiver Reconfiguration GUI