1.3.2.1 PF_CCC_0 Configuration

The PF_CCC block provides a clock for CoreABC and Dynamic Configuration interface. The input for the CCC is from 160 MHz on-chip RC oscillator. The output clock of CCC is configured at 50 MHz.