3.27.6 QoS Port DSCP Configuration
Use this command to configure the basic QoS Port DSCP Configuration settings for all switch ports. Enable/disable Ingress Translation.
Command Syntax:
qos dscp-translate
qos dscp-classify { zero | selected | any }
qos dscp-remark { rewrite | remap | remap-dp }Argument | Description | |
Parameter | N.A | N.A |
Default | Ingress Translation, classify and remark disabled. | |
Mode | Port List Interface mode | |
Usage | Configure the basic QoS Port DSCP Configuration settings. To go back to default, use the ‘no’ version of the command. | |
Example | Example 1: Enable translation and classify all DSCP on port 1. | |