3.27.3 QoS Queue Policing Configuration
Use this command to enable/disable the Queue Policer settings for all switch ports.
Command Syntax:
qos queue-policer queue <queue> <rate> [ kbps | mbps ]Argument | Description | |
Parameter |
| Specific queue or range 0–7. |
| Controls the rate for the queue policer. This value is restricted to 100–3276700 when “Unit” is kbps, and 1–3276 when "Unit" is Mbps. The rate is internally rounded up to the nearest value supported by the queue police | |
Default | N.A | |
Mode | Port List Interface mode | |
Usage | Enable the queue policer for this switch port. To disable, use the ‘no’ version of the command. | |
Example | Example 1: Enable Queue Policer 0 for port 1 with rate 100 mbps. | |