3.27.7 QoS DSCP-Based QoS Configuration
Use this command to configure the basic QoS Port DSCP Configuration settings for all switch ports.
Command Syntax:
qos map dscp-cos { <dscp_num> | { be | af11 | af12 | af13 | af21 | af22 | af23 | af31 | af32 | af33 | af41 | af42 | af43 | cs1 | cs2 | cs3 | cs4 | cs5 | cs6 | cs7 | ef | va } } cos <cos> dpl <dpl>Argument | Description | |
Parameter |
| Specific DSCP or range. Maximum number of supported DSCP values are 64. |
| CoS value can be any from 0–7. | |
| Drop Precedence Level can be either level 0 or 1. | |
Default | N.A | |
Mode | Global Configuration mode | |
Usage | Configure basic QoS Port DSCP Configuration settings and trust. To disable trust, use the ‘no’ version of the command. | |
Example | Example 1: Configure the DSCP 8 (CS1) as trusted with CoS 3 and DPL 1. Example 2: Remove trust of DSCP 8. | |