3.27.1 QoS Port Classification Configuration
Use this command to configure the basic QoS Classification settings for all the switch ports. Select the CoS (Class of Service), the DPL (Drop Precedence Level), the PCP (Priority Code Point), and the DEI (Drop Eligible Indicator) values. Enable or disable the DSCP-Based QoS Ingress port classification. Specify the QCE (QoS Control Entry) combinations of keys and actions.
Command Syntax:
qos cos <cos>
qos dpl <dpl>
qos pcp <pcp>
qos dei <dei>
qos trust dscp
qos qce { [ addr { source | destination } ] [ key { double-tag | normal | ip-addr | mac-ip-addr } ] }Argument | Description | |
Parameter |
| The Class of Service value. It can range from 0–7. The default value is 0. |
| Drop Precedence Level value. It can range from 0–1. The default value is 0. | |
| Priority Code Point value. It can range from 0–7. The default value is 0. | |
| Drop Eligible Indicator value. It can range from 0–1. The default value is 0. | |
| Specify whether the QCL classification must be based on source (SMAC/SIP) or destination (DMAC/DIP) addresses on the port. | |
| Quarter key, match inner and outer tag. | |
| Half key, match outer tag, SIP/DIP, and SMAC/DMAC. | |
| Half key, match inner and outer tag, SIP and DIP. For non-IP frames, match outer tag only. | |
| Full key, match inner and outer tag, SMAC, DMAC, SIP, and DIP. | |
Default | N.A | |
Mode | Port List Interface mode | |
Usage | Configure basic QoS settings. To revert to the default, use the ‘no’ version of the command. | |
Example | Example 1: Set the QoS DPL to 1 and enable DSCP on port 1. | |