3.27.9 QoS DSCP Classification Configuration
Use this command to configure the mapping of CoS and DPL to DSCP value.
Command Syntax:
qos map cos-dscp <cos> dpl <dpl> dscp { <dscp_num> | { be | af11 | af12 | af13 | af21 | af22 | af23 | af31 | af32 | af33 | af41 | af42 | af43 | cs1 | cs2 | cs3 | cs4 | cs5 | cs6 | cs7 | ef | va } }Argument | Description | |
Parameter |
| Actual Class of Service can range from 0–7. |
| Drop Precedence Level 0 or 1. | |
| Classified DSCP value can range from 0-63. | |
Default | All CoS classified as 0 (BE) | |
Mode | Global Configuration mode | |
Usage | Configure QoS DSCP Classification. To revert to the default, use the ‘no’ version of the command. | |
Example | Example 1: Configure CoS 5 DSCP DP0 to CS1 and DP1 to AF11. Example 2: Revert CoS 5 dpl1 to default. | |