3.27.8 QoS DSCP Translation Configuration
Use this command to configure the basic QoS DSCP Translation settings for all switches. DSCP translation can be done in Ingress or Egress.
Command Syntax:
qos map dscp-ingress-translation { <dscp_num> | { be | af11 | af12 | af13 | af21 | af22 | af23 | af31 | af32 | af33 | af41 | af42 | af43 | cs1 | cs2 | cs3 | cs4 | cs5 | cs6 | cs7 | ef | va } } to { <dscp_num_tr> | { be | af11 | af12 | af13 | af21 | af22 | af23 | af31 | af32 | af33 | af41 | af42 | af43 | cs1 | cs2 | cs3 | cs4 | cs5 | cs6 | cs7 | ef | va } }
qos map dscp-classify { <dscp_num> | { be | af11 | af12 | af13 | af21 | af22 | af23 | af31 | af32 | af33 | af41 | af42 | af43 | cs1 | cs2 | cs3 | cs4 | cs5 | cs6 | cs7 | ef | va } }
qos map dscp-egress-translation { <dscp_num> | { be | af11 | af12 | af13 | af21 | af22 | af23 | af31 | af32 | af33 | af41 | af42 | af43 | cs1 | cs2 | cs3 | cs4 | cs5 | cs6 | cs7 | ef | va } } <dpl> to { <dscp_num_tr> | { be | af11 | af12 | af13 | af21 | af22 | af23 | af31 | af32 | af33 | af41 | af42 | af43 | cs1 | cs2 | cs3 | cs4 | cs5 | cs6 | cs7 | ef | va } }Argument | Description | |
Parameter |
| Specific DSCP or range. Maximum number of supported DSCP values are 64. |
| DSCP can be translated to any of the (0–63) DSCP values. | |
| Drop Precedence Level can be either level 0 or 1. | |
Default | N.A | |
Mode | Global Configuration mode | |
Usage | Configure QoS DSCP Translation. To remove the translation, use the ‘no’ version of the command. | |
Example | Example 1: Configure DSCP 8 (CS1) translation to 10 (AF11) and enable classification at Ingress side. | |