3.27.5 QoS Egress Port Tag Remarking Configuration
Use this command to configure tag remarking for all switch ports.
Command Syntax:
qos tag-remark { pcp <pcp> dei <dei> | mapped }Argument | Description | |
Parameter |
| Specific PCP 0–7 |
| Specific DEI 0–1 | |
| Use mapped versions of CoS and DPL. | |
Default | N.A | |
Mode | Port List Interface mode | |
Usage | Configure tag remarking for a specific port. To go back to classified CoS and DPL values, use the ‘no’ version of the command. | |
Example | Example 1: Configure tag remarking to default mode with PCP 5 and DEI 1. | |