1.7.4 Simulating the Design
(Ask a Question)The pattern generator module generates a counter/prbs-31 pattern used to drive the transceiver in 64b66b mode, and the pattern checker checks the packet and generator error flags.
- Open Libero SoC design built through the TCL scripts.
- To run the simulation, navigate to
Stimulus Hierarchy, right-click the
top.vfile, and select Set as active stimulus. - In the Design Flow
tab, double-click Simulate under Verify Pre-Synthesized
Design to simulate the design, as shown in the following figure.
Figure 1-18. Simulation in Design Flow