1.7.2 Pattern Generator and Checker

The pattern generator generates a 64-bit counter. The pattern checker checks the received data and compares it with the expected counter. If the received sequence does not match the one transmitted by the generator, the checker raises an error flag.