1.7.3 Port Description
(Ask a Question)The following table lists the important ports for the design.
| Port | Direction | Description |
|---|---|---|
| LANE0_RXD_P | Input | Transceiver receiver differential input |
| LANE0_RXD_N | Input | Transceiver receiver differential input |
| REF_CLK_PAD_P | Input | Transmit PLL input clock from reference clock interface |
| REF_CLK_PAD_N | Input | Transmit PLL input clock from reference clock interface |
| LANE0_PCS_ARST_N | Input | Asynchronous active-low reset for the PCS logic |
| LANE0_PMA_ARST_N | Input | Asynchronous active-low reset for the PMA logic |
| reset_n | Input | Active low reset for the fabric logic |
| clr_err_counter | Input | Error counter clear input |
| LANE0_TXD_P | Output | Transceiver transmitter differential output |
| LANE0_TXD_N | Output | Transceiver transmitter differential output |
| LANE0_STATUS_LOCK | Output | Indicates the lane status |
| LANE0_RX_VAL | Output | Receives data valid flag associated with a lane |
| error_out_o | Output | Error Flags |
| error_count_o[31:0] | Output | Error count Flags |
| Lock_o | Output | Data lock flag |