1.4.1.2 PolarFire Transceiver Reference Clock

The transceiver reference clock can be configured either as a differential clock, or two single-ended REFCLKs. This demo requires a single REFCLK. The REFCLK can source transceivers and global clock networks in this design. The reference clock 0 is configured as a differential reference clock.