1.6.1.2 PolarFire Transceiver Reference Clock
(Ask a Question)The transceiver reference clock can be configured either as a differential, or two single-ended REFCLKs. This demo requires a single REFCLK. The REFCLK can source transceivers, and global clock network in this design. The reference clock 0 is configured as a differential reference clock.