1.6.1.1 PolarFire Transceiver Configurator
(Ask a Question)The PolarFire Transceiver Interface configurator is set to 5 Gbps, 40-bit PCS-Fabric interface width, and PMA Bit-slip mode with Enhanced Receiver management.
The PolarFire Transceiver Interface configurator is set to 5 Gbps, 40-bit PCS-Fabric interface width, and PMA Bit-slip mode with Enhanced Receiver management.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.