9.2.8 IS2064B-BGA

The following figure illustrates the package details of the IS2064B-BGA.

Figure 9-9. IS2064B-BGA PACKAGE DETAILS
Note: For the most current package drawings, see the Microchip Packaging Specifications located at http://www.microchip.com/packaging.