9.2.4 61-Ball Very Thin Fine Pitch Ball Grid Array (5HX) - 5x5x0.9 mm Body (VFBGA)
The following figure illustrates the footprint dimensions of the IS2064B SoC.
Note:
- Dimensioning and tolerance per
ASME Y14.5M
- BSC: Basic Dimension. Theoretically exact value shown without tolerances.
- For the most current package drawings, see the Microchip Packaging Specification located at http://www.microchip.com/packaging.