9.2.1 56-Lead Land Grid Array (VZ) - 7x7x1 mm Body (LGA)
The following figure illustrates the footprint dimensions of the IS2062GM SoC.

Note:
- Dimensioning and tolerance per ASME
Y14.5M
- BSC: Basic Dimension. Theoretically exact value shown without tolerances.
- For best soldering results, thermal vias if used, must be filled or tended to avoid solder loss during reflow process.
- For the most current package drawings, see the Microchip Packaging Specification located at http://www.microchip.com/packaging.