9.2.3 68-Lead Very Thin Plastic Quad Flat, No Lead Package (VZ) - 8x8x0.9 mm Body (VQFN)
The following figure illustrates the footprint dimensions of the IS2064S SoC.
Note:
- Dimensioning and tolerance per
ASME Y14.5M
- BSC: Basic Dimension. Theoretically exact value shown without tolerances.
- For best soldering results, thermal vias if used, must be filled or tended to avoid solder loss during reflow process.
- For the most current package drawings, see the Microchip Packaging Specifications located at http://www.microchip.com/packaging.