39.4.6 Temperature Indicator Requirements
| Standard Operating Conditions (unless otherwise stated) | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Characteristic | Min. | Max. | Units | Conditions | ||
| TS01 | TACQMIN | Minimum ADC Acquisition Time Delay | — | 25 | — | μs | ||
| TS02 | Mv | Voltage Sensitivity | High Range | — | -3.684 | — | mV/°C | TSRNG = 1 |
| Low Range | — | -3.456 | — | mV/°C | TSRNG = 0 | |||
|
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. | ||||||||