39.4.18 SPI Mode Requirements
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| SP70* |
TSSL2SCH, TSSL2SCL | SS↓ to SCK↓ or SCK↑ input | 2.25*TCY | — | — | ns | |
| SP71* | TSCH | SCK input high time (Client mode) | TCY + 20 | — | — | ns | |
| SP72* | TSCL | SCK input low time (Client mode) | TCY + 20 | — | — | ns | |
| SP73* |
TDIV2SCH, TDIV2SCL | Setup time of SDI data input to SCK edge | 100 | — | — | ns | |
| SP74* |
TSCH2DIL, TSCL2DIL | Hold time of SDI data input to SCK edge | 100 | — | — | ns | |
| SP75* | TDOR | SDO data output rise time | — | 10 | 25 | ns | 3.0V≤VDD≤5.5V |
| — | 25 | 50 | ns | 1.8V≤VDD≤5.5V | |||
| SP76* | TDOF | SDO data output fall time | — | 10 | 25 | ns | |
| SP77* | TSSH2DOZ | SS↑ to SDO output high-impedance | 10 | — | 50 | ns | |
| SP78* | TSCR | SCK output rise time (Host mode) | — | 10 | 25 | ns | 3.0V≤VDD≤5.5V |
| — | 25 | 50 | ns | 1.8V≤VDD≤5.5V | |||
| SP79* | TSCF | SCK output fall time (Host mode) | — | 10 | 25 | ns | |
| SP80* |
TSCH2DOV, TSCL2DOV | SDO data output valid after SCK edge | — | — | 50 | ns | 3.0V≤VDD≤5.5V |
| — | — | 145 | ns | 1.8V≤VDD≤5.5V | |||
| SP81* |
TDOV2SCH, TDOV2SCL | SDO data output setup to SCK edge | 1 TCY | — | — | ns | |
| SP82* | TSSL2DOV | SDO data output valid after SS↓ edge | — | — | 50 | ns | |
| SP83* |
TSCH2SSH, TSCL2SSH | SS ↑after SCK edge | 1.5 TCY + 40 | — | — | ns | |
|
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. | |||||||
0, SMP = 0)Note: Refer to Figure 39-4 for load conditions.
1, SMP = 1)Note: Refer to Figure 39-4 for load conditions.
0)Note: Refer to Figure 39-4 for load conditions.
1)Note: Refer to Figure 39-4 for load conditions.