39.4.16 EUSART Synchronous Transmission Requirements
Standard Operating Conditions (unless otherwise stated) | ||||||
---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Max. | Units | Conditions |
US120 | TCKH2DTV |
SYNC XMIT (Host and Client) Clock high to data-out valid | — | 80 | ns | 3.0V≤VDD≤5.5V |
— | 100 | ns | 1.8V≤VDD≤5.5V | |||
US121 | TCKRF |
Clock out rise time and fall time (Host mode) | — | 45 | ns | 3.0V≤VDD≤5.5V |
— | 50 | ns | 1.8V≤VDD≤5.5V | |||
US122 | TDTRF | Data-out rise time and fall time | — | 45 | ns | 3.0V≤VDD≤5.5V |
— | 50 | ns | 1.8V≤VDD≤5.5V |
Note: Refer to Figure 39-4 for load conditions.