21.3.9 SMTxSIG
SMT Signal Selection bits
| Name: | SMTxSIG |
| Offset: | 0x049C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – SSEL[4:0] SMT Signal Selection bits
| SSEL[4:0] | SMT1 Signal Source |
|---|---|
11111-10110 | Reserved |
10101 | CLC4OUT |
10100 | CLC3OUT |
10011 | CLC2OUT |
10010 | CLC1OUT |
10001 | ZCDOUT |
10000 | C2OUT |
01111 | C1OUT |
01110 | NCO1OUT |
01101 | PWM7OUT |
01100 | PWM6OUT |
01011 | CCP4OUT |
01010 | CCP3OUT |
01001 | CCP2OUT |
01000 | CCP1OUT |
00111 | TMR6 postscaled output |
00110 | TMR5 overflow |
00101 | TMR4 postscaled output |
00100 | TMR3 overflow |
00011 | TMR2 postscaled output |
00010 | TMR1 overflow |
00001 | TMR0 overflow |
00000 | Pin Selected by SMT1SIGPPS |