21.3.2 SMTxCPR

SMT Captured Period Register
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • SMTxCPRU: Accesses the upper byte CPR[23:16]
  • SMTxCPRH: Accesses the high byte CPR[15:8]
  • SMTxCPRL: Accesses the low byte CPR[7:0]
Name: SMTxCPR
Offset: 0x048F

Bit 2322212019181716 
 CPR[23:16] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 15141312111098 
 CPR[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 CPR[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 23:0 – CPR[23:0] SMTxTMR value at time of period capture event

Reset States: 
POR/BOR = xxxxxxxxxxxxxxxxxxxxxxxx
All Other Resets = uuuuuuuuuuuuuuuuuuuuuuuu
The individual bytes in this multibyte register can be accessed with the following register names: SMTxCPRU: Accesses the upper byte CPR[23:16] SMTxCPRH: Accesses the high byte CPR[15:8] SMTxCPRL: Accesses the low byte CPR[7:0]