21.3.3 SMTxCPW

SMT Captured Pulse-Width Register
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • SMTxCPWU: Accesses the upper byte CPW[23:16]
  • SMTxCPWH: Accesses the high byte CPW[15:8]
  • SMTxCPWL: Accesses the low byte CPW[7:0]
Name: SMTxCPW
Offset: 0x0492

Bit 2322212019181716 
 CPW[23:16] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 15141312111098 
 CPW[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 CPW[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 23:0 – CPW[23:0] SMTxTMR value at time of capture event

Reset States: 
POR/BOR = xxxxxxxxxxxxxxxxxxxxxxxx
All Other Resets = uuuuuuuuuuuuuuuuuuuuuuuu
The individual bytes in this multibyte register can be accessed with the following register names: SMTxCPWU: Accesses the upper byte CPW[23:16] SMTxCPWH: Accesses the high byte CPW[15:8] SMTxCPWL: Accesses the low byte CPW[7:0]