To build this application, open the project file
(
apps\tls_client\firmware\sam_e54_xpro_rnwf_uart.X/) in MPLAB X
IDE. For more details on opening the project file in MPLAB X IDE, refer to the
Opening, Building and Programming the Existing
Application. The following
table provides details on the project file.
Table 6-12. Project File| Project Name | Description |
|---|
apps\tls_client\firmware\sam_e54_xpro_rnwf_uart.X/ |
- MPLAB X
project for SAME54 Xplained Pro evaluation kit and RNWF11 Add On Board
- In this
application, the device will securely connect with AWS S3
and tries to access/read the document.
|