6.2.3.1 Building the Application
To build this application, open the project file
(apps\Wi-Fi_easy_config\firmware\sam_e54_xpro_rnwf_uart.X/) in
MPLAB X IDE. For more details on opening the project file in MPLAB X IDE, refer to the
Opening, Building and Programming the Existing
Application. The
following table provides details on the project file.
| Project Name | Description |
|---|---|
apps\Wi-Fi_easy_config\firmware\sam_e54_xpro_rnwf_uart.X/ |
|