51.4 MCU Active Power
DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial |
|||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Clock/Freq | Power Pin | Typ. (1) | Max. | Units | Conditions |
APWR_1 | IDD_ACTIVE (2,3) | MCU IDD in active mode | PLL_120_Mhz | VDDIO = AVDD = 3.3V | 5 | 5 | mA | PLL runs at 120 Mhz, uses XOSC with 48 MHz crystal as reference clock |
APWR_3 | VDDREG = 3.3V | 34 | 78 | mA | ||||
APWR_5 | DFLL _48_MHz | VDDIO = AVDD = 3.3V | 3 | 3 | mA | DFLL in open loop | ||
APWR_7 | VDDREG = 3.3V | 15 | 57 | mA | ||||
APWR_9 | XOSC _48_MHz | VDDIO = AVDD = 3.3V | 4 | 4 | mA | 48 MHz crystal | ||
APWR_11 | VDDREG = 3.3V | 15 | 57 | mA | ||||
Note:
|
Operating CONDITIONS
- VDDIO = 3.3V
- PLL_120_Mhz