51.6 MCU Standby Power
DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial |
||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Power Pin | Typ. (1) | Max. | Units | Conditions |
SPWR_1 | IDD_STANDBY (2) | MCU IDD in STANDBY mode w/VDDCORE_x = 0.8V | VDDIO = AVDD = 3.3V | 0.5 | 0.6 | mA | Full System RAM retained
(PM.STDBYCFG.RAMCFG = 0x0), RAM Low Power mode disabled (PM.STDBYCFG.LPRAM = 0x0), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVSTDBY = 0x1) |
SPWR_3 | VDDREG = 3.3V | 0.9 | 15 | mA | |||
SPWR_5 | VDDIO = AVDD = 3.3V | 0.5 | 0.6 | mA | 32 Kb System RAM retained
(PM.STDBYCFG.RAMCFG = 0x1), RAM Low Power mode disabled (PM.STDBYCFG.LPRAM = 0x0), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVSTDBY = 0x1) |
||
SPWR_7 | VDDREG = 3.3V | 0.8 | 12.7 | mA | |||
SPWR_9 | VDDIO = AVDD = 3.3V | 0.5 | 0.6 | mA | Full System RAM retained
(PM.STDBYCFG.RAMCFG = 0x0), RAM Low Power mode enabled (PM.STDBYCFG.LPRAM = 0x1), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVSTDBY = 0x1) |
||
SPWR_11 | VDDREG = 3.3V | 0.8 | 12.9 | mA | |||
SPWR_13 | MCU IDD in STANDBY mode w/VDDCORE_x = 1.2V | VDDIO = AVDD = 3.3V | 0.5 | 0.7 | mA | Full System RAM retained
(PM.STDBYCFG.RAMCFG = 0x0), RAM Low Power mode disabled (PM.STDBYCFG.LPRAM = 0x0), Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVSTDBY = 0x0) |
|
SPWR_15 | VDDREG = 3.3V | 1.4 | 41.7 | mA | |||
SPWR_17 | VDDIO = AVDD = 3.3V | 0.5 | 0.7 | mA | 32 Kb System RAM retained
(PM.STDBYCFG.RAMCFG = 0x1), RAM Low Power mode disabled (PM.STDBYCFG.LPRAM = 0x0), Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVSTDBY = 0x0) |
||
SPWR_19 | VDDREG = 3.3V | 1.3 | 34.7 | mA | |||
SPWR_21 | VDDIO = AVDD = 3.3V | 0.5 | 0.7 | mA | Full System RAM retained
(PM.STDBYCFG.RAMCFG = 0x0), RAM Low Power mode enabled (PM.STDBYCFG.LPRAM = 0x1), Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVSTDBY = 0x0) |
||
SPWR_23 | VDDREG = 3.3V | 1.4 | 35.2 | mA | |||
Note:
|
Operating Conditions:
- VDDIO = 3.3V
- VDDCORE = 0.8V