51.5 MCU Idle Power
DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial |
|||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Clock/Freq | Power Pin | Typ. (1) | Max. | Units | Conditions |
IPWR_1 | IDD_IDLE (2) | MCU IDD in IDLE mode | PLL_120_Mhz | VDDIO = AVDD = 3.3V | 2 | 2 | mA | PLL runs at 120 MHz, uses XOSC with 48 MHz crystal as reference clock |
IPWR_3 | VDDREG = 3.3V | 18 | 60 | mA | ||||
IPWR_5 | DFLL _48_MHz | VDDIO = AVDD = 3.3V | 2 | 2 | mA | DFLL in open loop | ||
IPWR_7 | VDDREG = 3.3V | 7 | 48 | mA | ||||
IPWR_9 | XOSC _48_MHz | VDDIO = AVDD = 3.3V | 2 | 2 | mA | 48 MHz crystal | ||
IPWR_11 | VDDREG = 3.3V | 7 | 49 | mA | ||||
Note:
|
Operating Conditions
- VDDIO = 3.3V
- PLL_120_Mhz