51.9 MCU OFF Power
DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial |
||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Power Pin | Typ. (1) | Max. | Units | Conditions |
OPWR_1 | IDD_OFF (2) | MCU IDD in OFF mode powered from VDDIOx | VDDIO = AVDD = 3.3V | 1.4 | 8.4 | µA | In Off mode, the device is
entirely powered-off. (SLEEPCFG.SLEEPMODE = OFF), and subsequent execution of the WFI instruction. Note: This mode is
left by pulling the RESET pin low, or when
a power Reset is done. |
OPWR_3 | VDDREG = 3.3V | 0 | 0.5 | µA | |||
Note:
|