51.22 Serial Peripheral Interface (SPI) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial |
|||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics (1) | Min. | Typ. | Max. | Units | Conditions | |
MSP_1 | FSCK | SCK Frequency | Normal Speed SERCOM | — | — | 21.3 | MHz | Transmitter mode, CTRB.RXEN=0.
VDDIOx=1.8V or 3.3 V, CLOAD = 30 pF(MAX) |
— | — | 21.3 | Full Duplex Transmit and Receive mode,
Loop Back mode with one SPI talking to another SPI on the same MCU. VDDIOx=1.8V or 3.3V, CLOAD = 30 pF(MAX) |
|||||
— | — | 1/(2*(TMIS+NOTE2_TV)) (2) | Full Duplex Transmit and Receive mode,
CLOAD = 30pF(MAX). The max SPI speed of the MCU is partially dependent on the external SPI device performance characteristics. Faster speeds than the loop back mode above may therefore be possible using the formula. |
|||||
High Speed SERCOM (3) | — | — | 48.1 | MHz | Transmitter mode, CTRB.RXEN=0. VDDIOx=1.8V or 3.3 V, CLOAD = 20 pF(MAX) |
|||
— | — | 1/(2*(TMIS_HS+NOTE2_TV)) (2) | Full Duplex Transmit and Receive mode,
CLOAD = 20pF(MAX). The max SPI speed of the MCU is partially dependent on the external SPI device performance characteristics. Faster speeds than the loop back mode above may therefore be possible using the formula. |
|||||
MSP_3 | TSCL | SCK Output Low Time | 1/(2*FSCK) | — | — | µs | — | |
MSP_5 | TSCH | SCK Output High Time | 1/(2*FSCK) | — | — | µs | — | |
MSP_7 | TSCF | SCK and MOSI Output Fall Time | — | — | DI_27 or DI_31 | ns | See parameter in I/O Specifications | |
MSP_9 | TSCR | SCK and MOSI Output Rise Time | — | — | DI_25 or DI_29 | ns | See parameter in I/O Specifications | |
MSP_11 | TMOV | MOSI Data Output Valid after SCK | Normal Speed SERCOM | — | — | 10 | ns | — |
High Speed SERCOM (3) | — | — | 4 | ns | — | |||
MSP_13 | TMOH | MOSI hold after SCK | 0 | — | — | ns | — | |
MSP_15A | TMIS | MISO Setup Time of Data Input to SCK | Normal Speed SERCOM | 15 | — | — | ns | — |
High Speed SERCOM (3) | 1 | — | — | ns | — | |||
MSP_17 | TMIH | MISO Hold Time of Data Input to SCK | Normal Speed SERCOM | 0 | — | — | ns | — |
High Speed SERCOM (3) | 2 | — | — | ns | — | |||
MSP_19 | SPI_GCLK | SERCOM SPI input clock frequencies, GCLK_SPI | — | — | FCLK_23 | MHz | — | |
Note:
|
AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial |
|||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics (1) | Min. | Typical | Max. | Units | Conditions | |
SSP_1 | FSCK | SCK Frequency | Normal Speed SERCOM | — | — | 21.3 | MHz | Receiver mode. VDDIOx=1.8V or 3.3V, CLOAD = 30 pF(MAX) |
— | — | 21.3 | Full Duplex Transmit and Receive mode,
Loop Back mode with one SPI talking to another SPI on the same MCU. VDDIOx=1.8V or 3.3V, CLOAD = 30 pF(MAX) |
|||||
— | — | 1/(2*(TSOV+NOTE2_TMIS)) (2) | Full Duplex Transmit and Receive mode,
CLOAD=30pf(MAX). The max SPI speed of the MCU is partially dependent on the external SPI device performance characteristics. Faster speeds than the loop back mode above may therefore be possible using the formula. |
|||||
High Speed SERCOM (3) | — | — | 48.1 | MHz | Receiver mode. VDDIOx=1.8V or 3.3V, CLOAD = 20 pF(MAX) |
|||
— | — | 1/(2*(TSOV_HS+NOTE2_TMIS)) (2) | Full Duplex Transmit and Receive mode,
CLOAD = 20pF(MAX). The max SPI speed of the MCU is partially dependent on the external SPI device performance characteristics. Faster speeds than the loop back mode above may therefore be possible using the formula. |
|||||
SSP_3 | TSCL | SCK Output Low Time | 1/(2*FSCK) | — | — | µs | — | |
SSP_5 | TSCH | SCK Output High Time | 1/(2*FSCK) | — | — | µs | — | |
SSP_7 | TSCF | SCK and MOSI Output Fall Time | — | — | DI_27 or DI_31 | ns | See parameter in I/O spec | |
SSP_9 | TSCR | SCK and MOSI Output Rise Time | — | — | DI_25 or DI_29 | ns | See parameter in I/O spec | |
SSP_11A | TSOV | MISO Data Output Valid after SCK | Normal Speed SERCOM | — | — | 25 | ns | — |
High Speed SERCOM (3) | — | — | 10 | ns | — | |||
SSP_13 | TSOH | MISO hold after SCK | 4 | — | — | ns | — | |
SSP_15 | TSIS | MOSI Setup Time of Data Input to SCK | Normal Speed SERCOM | 6 | — | — | ns | — |
High Speed SERCOM (3) | 2 | — | — | ns | — | |||
SSP_17 | TSIH | MOSI Hold Time of Data Input to SCK | Normal Speed SERCOM | 0 | — | — | ns | — |
High Speed SERCOM (3) | 1 | — | — | ns | — | |||
SSP_19 | TSSS | SS setup to SCK (PRELOADEN=0) | Normal Speed SERCOM | 5 | — | — | ns | — |
High Speed SERCOM (3) | 2 | — | — | ns | — | |||
SSP_21 | TSSH | SS hold after SCK Client | Normal Speed SERCOM | 0 | — | — | ns | — |
High Speed SERCOM (3) | 1 | — | — | ns | — | |||
SSP_23 | SPI_GCLK | SERCOM SPI input clk freq, GCLK_SPI | — | — | FCLK_23 | MHz | — | |
Note:
|