51.7 MCU Hibernate Power
DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial |
||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Power Pin | Typ. (1) | Max. | Units | Conditions |
HPWR_1 | IDD_HIBERNATE (2) | MCU IDD in HIBERNATE mode | VDDIO = AVDD = 3.3V | 108 | 150 | µA | Full System RAM retained
(PM.HIBCFG.RAMCFG = 0x0), RAM Low Power mode disabled (PM.HIBCFG.LPRAM = 0x0), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVHIB = 0x1) |
HPWR_3 | VDDREG = 3.3V | 0.3 | 2.9 | mA | |||
HPWR_5 | VDDIO = AVDD = 3.3V | 108 | 150 | µA | 32 Kb System RAM retained
(PM.HIBCFG.RAMCFG = 0x1), RAM Low Power mode disabled (PM.HIBCFG.LPRAM = 0x0), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVHIB = 0x1) |
||
HPWR_7 | VDDREG = 3.3V | 0.2 | 0.9 | mA | |||
HPWR_9 | VDDIO = AVDD = 3.3V | 108 | 150 | µA | Full System RAM retained
(PM.HIBCFG.RAMCFG = 0x0), RAM Low Power mode enabled (PM.HIBCFG.LPRAM = 0x1), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVHIB = 0x1) |
||
HPWR_11 | VDDREG = 3.3V | 0.2 | 1.1 | mA | |||
Note:
|