35.6.6 SQI XIP CONTROL REGISTER 1
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | XCON1 |
Offset: | 0x100 |
Reset: | 0x0000 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SDRCMD | DDRDATA | DDRDUMMY | DDRMODE | DDRADDR | DDRCMD | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DUMMYBYTES[2:0] | ADDRBYTES[2:0] | READOPCODE[7:6] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
READOPCODE[5:0] | TYPEDATA[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TYPEDUMMY[1:0] | TYPEMODE[1:0] | TYPEADDR[1:0] | TYPECMD[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 29 – SDRCMD SQI Command in SDR Mode bit
Value | Description |
---|---|
1 | SQI command is in SDR mode and SQI data is in DDR mode |
0 | SQI command is in DDR mode and SQI data is in DDR mode |
Bit 28 – DDRDATA SQI Data DDR Mode bit
Value | Description |
---|---|
1 | SQI data bytes are transferred in DDR mode |
0 | SQI data bytes are transferred in SDR mode |
Bit 27 – DDRDUMMY SQI Dummy DDR Mode bit
Value | Description |
---|---|
1 | SQI dummy bytes are transferred in DDR mode |
0 | SQI dummy bytes are transferred in SDR mode |
Bit 26 – DDRMODE SQI DDR Mode bit
Value | Description |
---|---|
1 | SQI mode bytes are transferred in DDR mode |
0 | SQI mode bytes are transferred in SDR mode |
Bit 25 – DDRADDR SQI Address Mode bit
Value | Description |
---|---|
1 | SQI address bytes are transferred in DDR mode |
0 | SQI address bytes are transferred in SDR mode |
Bit 24 – DDRCMD SQI DDR Command Mode bit
Note: When DDRCMD is set to '
0
', the SQI module will ignore the value
in the SDRCMD bit.Value | Description |
---|---|
1 | SQI command bytes are transferred in DDR mode |
0 | SQI command bytes are transferred in SDR mode |
Bits 23:21 – DUMMYBYTES[2:0] Transmit Dummy Bytes bits <2:0>
Value | Description |
---|---|
111 | Transmit seven dummy bytes after the address bytes |
011 | Transmit three dummy bytes after the address bytes |
010 | Transmit two dummy bytes after the address bytes |
001 | Transmit one dummy bytes after the address bytes |
000 | Transmit zero dummy bytes after the address bytes |
Bits 20:18 – ADDRBYTES[2:0] Address Cycle bits <2:0>
Value | Description |
---|---|
111 | Reserved |
101 | Reserved |
100 | Four address bytes |
011 | Three address bytes |
010 | Two address bytes |
001 | One address bytes |
000 | Zero address bytes |
Bits 17:10 – READOPCODE[7:0] Op code Value for Read Operation bits <7:0>
Bits 9:8 – TYPEDATA[1:0] SQI Type Data Enable bits <1:0>
Value | Description |
---|---|
11 | Reserved |
10 | Quad Lane mode data is enabled |
01 | Dual Lane mode data is enabled |
00 | Single Lane mode data is enabled |
Bits 7:6 – TYPEDUMMY[1:0] SQI Type Dummy Enable bits <1:0>
Value | Description |
---|---|
11 | Reserved |
10 | Quad Lane mode dummy is enabled |
01 | Dual Lane mode dummy is enabled |
00 | Single Lane mode dummy is enabled |
Bits 5:4 – TYPEMODE[1:0] SQI Type Mode Enable bits <1:0>
Value | Description |
---|---|
11 | Reserved |
10 | Quad Lane mode is enabled |
01 | Dual Lane mode is enabled |
00 | Single Lane mode is enabled |
Bits 3:2 – TYPEADDR[1:0] SQI Type Address Enable bits <1:0>
Value | Description |
---|---|
11 | Reserved |
10 | Quad Lane mode address is enabled |
01 | Dual Lane mode address is enabled |
00 | Single Lane mode address is enabled |
Bits 1:0 – TYPECMD[1:0] SQI Type Command Enable bits <1:0>
Value | Description |
---|---|
11 | Reserved |
10 | Quad Lane mode command is enabled |
01 | Dual Lane mode command is enabled |
00 | Single Lane mode command is enabled |