35.6.31 SQI XIP CONTROL REGISTER 4
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | XCON4 |
Offset: | 0x168 |
Reset: | 0x0000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
INIT2SCHECK | INIT2COUNT[1:0] | INIT2TYPE[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
INIT2CMD3[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
INIT2CMD2[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INIT2CMD1[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 28 – INIT2SCHECK Flash Initialization 2 Command Status Check bit
Value | Description |
---|---|
1 | Check the status after executing the INIT2 commands |
0 | Do not check the status |
Bits 27:26 – INIT2COUNT[1:0] Flash Initialization 2 Command Count bits <1:0>
Value | Description |
---|---|
11 | INIT2CMD1, INIT2CMD2, and INIT2CMD3 are sent |
10 | INIT2CMD1 and INIT2CMD2 are sent, but INIT2CMD3 is still pending |
01 | INIT2CMD1 is sent, but INIT2CMD2 and INIT2CMD3 are still pending |
00 | No commands are sent |
Bits 25:24 – INIT2TYPE[1:0] Flash Initialization 2 Command Type bits <1:0>
Value | Description |
---|---|
11 | Reserved |
10 | INIT2 commands are sent in Quad Lane mode |
01 | INIT2 commands are sent in Dual Lane mode |
00 | INIT2 commands are sent in Single Lane mode |
Bits 24:16 – INIT2CMD3[8:0] Flash Initialization Command 3 bits <7:0>
Third command of the Flash initialization.
Bits 15:8 – INIT2CMD2[7:0] Flash Initialization Command 2 bits <7:0>
Second command of the Flash initialization.
Bits 7:0 – INIT2CMD1[7:0] Flash Initialization Command 1 bits <7:0>
First command of the Flash initialization