35.6.20 SQI BUFFER DESCRIPTOR CURRENT ADDRESS REGISTER
Table 35-20. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name:
BDCURADD
Offset:
0x138
Reset:
0x0000
Property:
-
Bit
31
30
29
28
27
26
25
24
BDCURRADDR[31:24]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
BDCURRADDR[23:16]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
BDCURRADDR[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
BDCURRADDR[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – BDCURRADDR[31:0] Current Buffer Descriptor Address bits
<31:0>
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.