35.6.9 SQI CONTROL REGISTER
If it is Transmit, commands are initiated based on a write to the transmit register or the contents of TX buffer. If CMDINIT is Receive, commands are initiated based on reads to the read register or RX buffer availability.
These bits specify the total number of bytes to transmit or received (based on CMDINIT).
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CON |
Offset: | 0x10C |
Reset: | 0x0000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Reserved | SCHECK | ||||||||
Access | R | RW | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DDRMODE | DASSERT | DEVSEL[1:0] | LANEMODE[1:0] | CMDINIT[1:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TXRXCOUNT[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXRXCOUNT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 25 – Reserved
Must be programmed as ‘0’
Bit 24 – SCHECK Flash Status Check bit
1
', the SQI module uses the MEMSTAT
register to control the status check command process.Value | Description |
---|---|
1 | Check the status of the Flash |
0 | Do not check the status of the Flash |
Bit 23 – DDRMODE Double Data Rate Mode bit
Value | Description |
---|---|
1 | Set the SQI transfers to DDR mode |
0 | Set the SQI transfers to SDR mode |
Bit 22 – DASSERT Chip Select Assert bit
Value | Description |
---|---|
1 | Chip Select is deasserted after transmission or reception of the specified number of bytes |
0 | Chip Select is not deasserted after transmission or reception of the specified number of bytes |
Bits 21:20 – DEVSEL[1:0] SQI Device Select bits <1:0>
Value | Description |
---|---|
11 | Reserved |
10 | Reserved |
01 | Select Device 1 |
00 | Select Device 0 |
Bits 19:18 – LANEMODE[1:0] SQI Lane Mode Select bits <1:0>
Value | Description |
---|---|
11 | Reserved |
10 | Quad Lane mode |
01 | Dual Lane mode |
00 | Single Lane mode |
Bits 17:16 – CMDINIT[1:0] Command Initiation Mode Select bits <1:0>
If it is Transmit, commands are initiated based on a write to the transmit register or the contents of Tx buffer. If CMDINIT is Receive, commands are initiated based on reads to the read register or Rx buffer availability.
Value | Description |
---|---|
11 | Reserved |
10 | Receive |
01 | Transmit |
00 | Idle |
Bits 15:0 – TXRXCOUNT[15:0] Transmit/Receive Count bits <15:0>
These bits specify the total number of bytes to transmit or received (based on CMDINIT).