36.14.15 PHY Control Register 28
Note: The USB PHY values must be loaded from the CAL OTP area into
the USB PHY registers by software, before enabling the USB, to achieve the specified
accuracy.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PHY28 |
Offset: | 0x1528 |
Reset: | 0x0000001B |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HSDRVCOMP[2:0] | DISCONDET[3:0] | HSDRIVST | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 1 | 1 | 0 | 1 | 1 |
Bits 7:5 – HSDRVCOMP[2:0] HS Driver Current Compensation
Sets the HS driver current compensation voltage reference.
Value | Description |
---|---|
111 | 362.5 mV |
110 | 375 mV |
101 | 387.5 mV |
100 | 450 mV |
011 | 437.5 mV |
010 | 425 mV |
001 | 412.5 mV |
000 | 400 mV |
Bits 4:1 – DISCONDET[3:0] HOST Disconnect Detection
Sets the HOST disconnect detection trigger point.
Value | Description |
---|---|
1111 | Reserved |
1110 | 612.5 mV |
1101 | 650 mV |
1100 | Reserved |
1011 | Reserved |
1010 | 58705 mV |
1001 | Reserved |
1000 | 600 mV |
0111 | Reserved |
0110 | 537.5 mV |
0101 | Reserved |
0100 | 550 mV |
0011 | 625 mV |
0010 | 562.5 mV |
0001 | 600 mV |
0000 | 575 mV |
Bit 0 – HSDRIVST HS Transmit Driver Strength
Sets the HS transmit driver strength.
Settings include the lower bits (PHY24.6:7) and the upper bit (PHY28.0).
Value | Description |
---|---|
111 | Strongest drive strength |
000 | Weakest drive strength |