36.14.6 PHY Control Register 04
Note: The USB PHY values must be loaded from the CAL OTP area into
the USB PHY registers by software, before enabling the USB, to achieve the specified
accuracy.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PHY04 |
Offset: | 0x1504 |
Reset: | 0x0000008F |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SQUELCH[2:0] | HIZ | Reserved | TXPHSSEL[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 0 | 0 | 0 | 1 | 1 | 1 | 1 |
Bits 7:5 – SQUELCH[2:0] Squelch Trigger Point Configuration
Sets the lower 3 bits of the RX squelch trigger point configuration.
Settings include lower bits (PHY04.5:7) and upper bit the upper bit (PHY08.0).
Value | Description |
---|---|
1111 | 200 mV |
1110 | 125 mV |
1101 | 187.5 mV |
1100 | 150 mV (default) |
1011 | 175 mV |
1010 | 100 mV |
1001 | 162.5 mV |
1000 | Reserved |
0111 | Reserved |
0110 | 75 mV |
0101 | 137 mV |
Bit 4 – HIZ
Sets D+/D- to a high impedance state.
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 3 – Reserved
Bits 2:0 – TXPHSSEL[2:0] TX Clock Phase Select
Value | Description |
---|---|
111 | Represents the latest phase (7 * 256ps) |
110 | - |
100 | - |
011 | - |
010 | - |
001 | - |
000 | Represents the earliest phase (0 * 256ps) |