52.34 True Random Number Generator (TRNG) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TRNG_1 | TRNGWKUP | Delay between TRNG Enable (CTRLA.ENABLE=1) and first random number read | 100 | — | — | ms | — |