52.28 Timer Counter for Control Applications (TCC) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TCC_1 | TCCINLOW | Capture TCCx Input Low Time | 2/fGLK_TCCx | — | — | µs | VDDIOx(min) and meet TCC_5 spec |
| TCC_3 | TCCINHIGH | Capture TCCx Input High Time | 2/fGLK_TCCx | — | — | µs | VDDIOx(min) and meet TCC_5 spec |
| TCC_5 | TCCINPERIOD | Capture Input Period | 4/fGLK_TCCx | — | — | µs | VDDIOx(min) |
| TCC_7 | TCCOUTLOW | Compare TCCx Output Low Time | 3*DI_27 or 3*DI_31 | — | — | ns | VDDIOx(min) and meet TCC_11 spec |
| TCC_9 | TCCOUTHIGH | Compare TCCx Output High Time | 3*DI_25 or 3*DI_29 | — | — | ns | VDDIOx(min) and meet TCC_11 spec |
| TCC_11 | TCCOUTPERIOD | Compare Output Period | TCC_7+TCC_9 | — | — | ns | VDDIOx(min) |
| TCC_13 | fGCLK_TCCx | TCC peripheral module clock frequency | — | — | FCLK_35 | MHz | |
| TCC_15 | TCCFD | Fault Input to I/O Pin Change (1) | — | — | 41 | ns | |
| TCC_17 | TCCFLT | Fault Input Pulse Width | 10 | — | — | ns | |
|
Note:
| |||||||