52.8 MCU Backup Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Power Pin | Typ (1) | Max. | Units | Conditions |
| BPWR_1 | IDD_BACKUP (2) | MCU IDD in Backup mode powered from VDDIOx | VDDIO = AVDD = 3.3V | 10 | 122 | µA | RTC running on XOSC32K, TRAM enabled |
| BPWR_3 | VDDREG = 3.3V | 0.5 | 1.1 | µA | |||
|
Note:
| |||||||