52.10 Wake-Up Timing
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.6V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| WKUP_1 | WKUP_IDLE | Wake from Idle mode | — | 0.334 | — | µs | — |
| WKUP_7 | WKUP_STDBY | Wake from Standby mode | — | 22.5 | — | µs | — |
| WKUP_11 | WKUP_HIBER | Wake from Hibernate mode | — | 612 | — | µs | — |
| WKUP_13 | WKUP_BCKUP | Wake from Backup mode | — | 750 | — | µs | — |
| WKUP_15 | WKUP_OFF | Wake from Off mode | — | 533 | — | µs | — |
|
Note:
| |||||||