52.11 Peripheral Active Power
| DC CHARACTERISTICS (1) | Standard Operating Conditions: VDDREG =
VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||
|---|---|---|---|
| Param. No. | Symbol | Characteristics | Conditions |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1 mA | |||
| PAI_51 | AC | Analog Comparator Current | 2 Comparators Enabled |
| PAI_52 | BOR | BOR Current | — |
| PAI_53 | CCL | CCL Current | — |
| PAI_54 | EIC | EIC Current | — |
| PAI_55 | EVSYS | EVSYS Current | — |
| PAI_56 | FREQM | FREQM Current | — |
| PAI_57 | SERCOM | SERCOM Current | SPI mode, baudrate = 20 MHz, internal loopback |
| PAI_58 | TRNG | TRNG Current | — |
| PAI_59 | WDT | WDT Current | — |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 3 mA | |||
| PAI_100 | ADC | Analog-to-Digital Converter Current | 12-bit, Core 0 = 3.125 Msps. DMA enabled for data transfers |
| PAI_101 | CAN-FD | CAN-FD Current | 8 Mbps |
| PAI_102 | I2S | I2S Current | I2S mode, 2 channels, Sampling Frequency = 192 kHz. DMA enabled for data transfers |
| PAI_103 | PTC | PTC Current | Single Mutual Capacitance node, acquisition time = 10 ms |
| PAI_104 | SQI | SQI Current | SDR mode, SQI frequency = 84 MHz, Load = 30 pF. DMA enabled for data transfers |
| PAI_105 | TCC | TCC Current | — |
| PAI_106 | XOSC | XOSC Current | 48 MHz crystal, AGC Enabled |
| PAI_107 | PCC | PCC Current | DMA enabled for data transfers |
| PAI_108 | PDEC | PDEC Current | — |
| PAI_109 | USB FS | Full-Speed USB | — |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 5 mA | |||
| PAI_200 | ETH | Ethernet Current | MII 100 Mbit/s. DMA enabled for data transfers |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 10 mA | |||
| PAI_400 | DMA | DMA Current | — |
| PAI_401 | Flash | Flash Erase/Write | — |
| PAI_402 | PLL | PLL Active Current | PLL output = 120 MHz |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 15 mA | |||
| PAI_800 | EBI | EBI Current | — |
| PAI_801 | HSM | Hardware Security Module Current | DMA enabled for data transfers |
| PAI_802 | SDMMC | SDMMC Active Current | SD frequency = 52 MHz, Load = 30 pF. DMA enabled for data transfers |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 50 mA | |||
| PAI_1000 | USB HS | High-Speed USB Current | DMA enabled for data transfers |
|
Note:
| |||