52.27 Controller Area Network (CAN) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| CAN_1 | CANRATE | CAN data rate | — | — | 8 | Mbps | VDDIOx = 3.3V, CLOAD = 30 pF(MAX) |
| — | — | 8 | VDDIOx = 1.8V, CLOAD = 30 pF(MAX) | ||||
| CAN_3 | CANFALL | Port Output Fall Time | — | — | DI_27 or DI_31 | ns | See parameter in I/O Specifications |
| CAN_4 | CANRISE | Port Output Rise Time | — | — | DI_25 or DI_29 | ns | See parameter in I/O Specifications |
| CAN_7 | fCAN_GCLK | CANx Input clk freq, GCLK_CAN | — | — | FCLK_25 | MHz | VDDIOx = 1.8V |
|
Note:
| |||||||